IESNA:LM-63-2002
[TEST]P1390446
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6D-830-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 6xLight Square PACKAGE 80CRI 3000K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (84) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.68A 321.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25758.6
TILT=NONE
84 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 321.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
95.1 126.8 134.7 142.6 150.5 166.4 182.2 198.1 213.9 237.7 269.4 316.9 404.1 499.2 507.1 499.2 507.1 562.6 776.5 1275.6 1735.2 2012.5 2044.2 1949.1 
1909.5 1386.6 1125.1 966.6 879.5 792.3 705.2 594.2 380.3 174.3 71.3 7.9 0.0 0.0 
95.1 126.8 134.7 150.5 158.5 182.2 198.1 229.8 253.5 301.1 412.0 625.9 942.9 1125.1 1259.8 1442.0 1735.2 2369.1 3882.4 6425.8 9373.2 10046.7 
9024.6 7574.7 7170.6 5760.2 4199.3 2979.2 2052.1 1457.9 1038.0 784.4 372.4 198.1 71.3 7.9 0.0 0.0 
95.1 126.8 134.7 150.5 174.3 198.1 229.8 301.1 459.6 1006.3 1909.5 3034.6 4048.8 5173.9 6283.2 7479.6 8921.6 11853.2 18619.7 26733.2 
31241.5 31907.1 30686.9 29458.8 29054.7 28103.9 26321.2 22525.9 15822.8 8961.2 4318.2 1656.0 515.0 261.5 87.2 7.9 0.0 0.0 
95.1 118.8 126.8 150.5 182.2 213.9 277.3 419.9 1030.0 2860.3 5031.3 7138.9 9373.2 10981.7 12756.5 14460.0 17668.9 24926.7 34268.2 
42849.1 45646.1 46462.2 46660.2 47674.4 47999.3 48308.3 44457.6 35108.1 26527.2 18437.5 12566.3 3652.6 1022.1 293.2 63.4 7.9 0.0 
0.0 
95.1 110.9 126.8 150.5 182.2 221.9 301.1 586.3 1782.7 4635.1 8050.1 10767.7 12922.9 15030.5 17605.5 20457.9 25623.9 36169.8 50907.1 
58378.8 60874.6 61365.9 63354.6 65486.0 65620.7 63291.2 55098.5 44322.9 34299.9 27921.7 18310.7 5673.1 1869.9 396.2 79.2 7.9 0.0 
0.0 
95.1 103.0 118.8 142.6 182.2 221.9 324.9 633.9 2321.5 5871.2 9642.6 12114.7 14254.0 16868.7 19768.6 23342.0 29886.6 42254.9 57610.2 
64963.0 68140.3 69915.1 73195.3 74803.8 74613.6 70786.7 60890.5 48490.5 40749.5 33246.1 20220.2 7931.2 2527.5 388.2 79.2 0.0 
0.0 0.0 
95.1 95.1 110.9 134.7 174.3 213.9 293.2 586.3 2004.6 5007.5 8176.8 10823.2 12780.3 14681.9 17153.9 20109.3 25021.7 35171.5 49615.6 
57451.8 59535.6 59987.2 61611.5 63259.5 63433.8 60684.5 52586.9 42714.4 33737.4 27153.1 18009.6 5902.8 2551.3 530.9 71.3 0.0 0.0 
0.0 
95.1 95.1 110.9 134.7 166.4 206.0 261.5 427.9 1188.5 2923.7 5253.1 7432.0 9428.7 10847.0 12289.0 13929.1 16535.9 23445.0 33864.1 
42080.6 44774.5 45337.1 45543.1 46303.7 46660.2 46699.9 42429.2 34173.1 25560.5 18596.0 12590.1 4048.8 1553.0 388.2 55.5 0.0 0.0 
0.0 
95.1 95.1 110.9 126.8 150.5 182.2 213.9 277.3 451.6 1117.2 2091.7 3240.6 4278.6 5213.5 6275.2 7408.3 8691.8 11702.7 18144.3 27034.3 
31344.5 31875.4 30417.5 29078.5 28658.5 27287.8 25219.8 20537.2 14816.5 8929.5 4571.7 1854.0 618.0 293.2 87.2 0.0 0.0 0.0 
95.1 87.2 103.0 118.8 134.7 150.5 182.2 198.1 229.8 293.2 427.9 689.3 974.6 1133.0 1283.6 1521.3 1869.9 2424.5 3716.0 6742.7 9896.2 10506.3 
9088.0 7447.9 7138.9 5403.7 3922.0 2606.8 1751.0 1331.1 1077.6 855.7 459.6 213.9 63.4 0.0 0.0 0.0 
95.1 87.2 95.1 110.9 126.8 142.6 158.5 174.3 190.2 213.9 245.6 301.1 404.1 499.2 499.2 491.2 515.0 562.6 705.2 1275.6 1996.7 2171.0 1957.1 1711.4 
1656.0 1244.0 1014.2 895.3 831.9 800.3 744.8 665.6 483.3 190.2 55.5 0.0 0.0 0.0 
95.1 87.2 95.1 103.0 118.8 134.7 142.6 158.5 158.5 174.3 190.2 213.9 229.8 277.3 293.2 285.2 253.5 245.6 253.5 261.5 269.4 301.1 348.6 388.2 388.2 451.6 
499.2 530.9 554.6 546.7 538.8 475.4 404.1 229.8 55.5 0.0 0.0 0.0 
95.1 79.2 87.2 95.1 103.0 110.9 118.8 118.8 118.8 126.8 126.8 134.7 142.6 142.6 142.6 150.5 150.5 158.5 150.5 142.6 142.6 142.6 142.6 142.6 150.5 174.3 
198.1 206.0 213.9 229.8 269.4 309.0 301.1 237.7 87.2 0.0 0.0 0.0 
95.1 79.2 79.2 87.2 87.2 87.2 95.1 95.1 95.1 95.1 95.1 103.0 95.1 95.1 95.1 95.1 95.1 95.1 103.0 103.0 110.9 110.9 110.9 118.8 118.8 134.7 
158.5 174.3 182.2 182.2 166.4 142.6 134.7 110.9 63.4 0.0 0.0 0.0 
95.1 71.3 71.3 71.3 71.3 79.2 71.3 71.3 71.3 71.3 71.3 71.3 71.3 71.3 63.4 63.4 63.4 63.4 63.4 55.5 63.4 71.3 87.2 95.1 95.1 103.0 95.1 79.2 71.3 55.5 47.5 39.6 23.8 7.9 0.0 
0.0 0.0 0.0 
95.1 71.3 63.4 63.4 63.4 63.4 63.4 55.5 55.5 55.5 47.5 47.5 39.6 39.6 31.7 31.7 23.8 31.7 39.6 47.5 39.6 23.8 15.8 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
95.1 71.3 63.4 63.4 55.5 55.5 55.5 47.5 47.5 39.6 31.7 23.8 15.8 15.8 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
95.1 63.4 55.5 55.5 47.5 47.5 47.5 39.6 39.6 23.8 15.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
95.1 63.4 55.5 47.5 39.6 39.6 31.7 31.7 15.8 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
95.1 63.4 47.5 39.6 31.7 31.7 23.8 15.8 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
95.1 55.5 47.5 39.6 31.7 31.7 23.8 15.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
95.1 55.5 47.5 39.6 31.7 23.8 15.8 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
95.1 55.5 47.5 31.7 23.8 15.8 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
95.1 55.5 39.6 31.7 23.8 15.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
95.1 55.5 39.6 31.7 23.8 15.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
95.1 55.5 39.6 31.7 23.8 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
95.1 63.4 47.5 39.6 23.8 15.8 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
95.1 71.3 55.5 47.5 39.6 23.8 15.8 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
95.1 87.2 71.3 63.4 55.5 47.5 39.6 23.8 15.8 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
95.1 103.0 95.1 87.2 79.2 71.3 63.4 55.5 47.5 31.7 23.8 15.8 15.8 7.9 7.9 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
95.1 110.9 103.0 95.1 87.2 79.2 79.2 71.3 55.5 47.5 31.7 31.7 23.8 23.8 15.8 15.8 15.8 7.9 7.9 7.9 7.9 7.9 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.9 7.9 7.9 0.0 
0.0 0.0 
95.1 118.8 110.9 103.0 95.1 95.1 87.2 79.2 71.3 55.5 47.5 39.6 31.7 31.7 23.8 23.8 23.8 15.8 15.8 15.8 15.8 15.8 15.8 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 15.8 15.8 
7.9 7.9 0.0 
95.1 126.8 118.8 110.9 110.9 103.0 103.0 103.0 87.2 79.2 63.4 55.5 55.5 47.5 39.6 39.6 31.7 31.7 31.7 31.7 31.7 23.8 23.8 23.8 15.8 15.8 15.8 15.8 15.8 15.8 15.8 23.8 23.8 23.8 
23.8 23.8 23.8 0.0 
95.1 126.8 118.8 118.8 118.8 110.9 110.9 110.9 103.0 95.1 87.2 71.3 63.4 63.4 55.5 55.5 47.5 47.5 47.5 47.5 39.6 31.7 31.7 23.8 23.8 23.8 23.8 23.8 23.8 23.8 23.8 23.8 23.8 23.8 
23.8 23.8 23.8 0.0 
95.1 118.8 110.9 110.9 110.9 110.9 110.9 110.9 110.9 95.1 87.2 79.2 79.2 71.3 71.3 63.4 63.4 63.4 63.4 55.5 55.5 47.5 39.6 31.7 31.7 23.8 23.8 23.8 23.8 23.8 23.8 23.8 23.8 
23.8 23.8 23.8 23.8 0.0 
95.1 118.8 110.9 110.9 103.0 103.0 103.0 95.1 95.1 95.1 87.2 87.2 87.2 79.2 79.2 79.2 79.2 79.2 87.2 95.1 87.2 71.3 63.4 55.5 55.5 47.5 47.5 39.6 39.6 
47.5 39.6 31.7 23.8 23.8 15.8 15.8 15.8 0.0 
95.1 110.9 110.9 103.0 103.0 103.0 103.0 103.0 95.1 95.1 95.1 95.1 95.1 95.1 95.1 103.0 103.0 103.0 103.0 103.0 103.0 110.9 126.8 142.6 150.5 150.5 
134.7 118.8 110.9 95.1 87.2 79.2 71.3 47.5 31.7 15.8 7.9 0.0 
95.1 118.8 110.9 110.9 110.9 110.9 118.8 110.9 110.9 110.9 118.8 118.8 118.8 118.8 118.8 126.8 126.8 134.7 134.7 142.6 142.6 150.5 150.5 158.5 158.5 174.3 
198.1 213.9 213.9 206.0 198.1 182.2 174.3 150.5 95.1 15.8 7.9 0.0 
95.1 118.8 126.8 126.8 126.8 134.7 134.7 142.6 142.6 142.6 150.5 158.5 158.5 158.5 166.4 174.3 182.2 190.2 182.2 174.3 166.4 174.3 174.3 182.2 190.2 221.9 
245.6 253.5 269.4 285.2 324.9 364.5 348.6 285.2 103.0 15.8 0.0 0.0 
95.1 126.8 134.7 134.7 142.6 158.5 166.4 174.3 182.2 198.1 213.9 229.8 253.5 293.2 316.9 301.1 285.2 277.3 277.3 293.2 301.1 332.8 419.9 443.7 451.6 499.2 
530.9 546.7 554.6 530.9 507.1 459.6 380.3 206.0 79.2 7.9 0.0 0.0 
95.1 126.8 134.7 142.6 150.5 166.4 182.2 198.1 213.9 237.7 269.4 316.9 404.1 499.2 507.1 499.2 507.1 562.6 776.5 1275.6 1735.2 2012.5 2044.2 1949.1 
1909.5 1386.6 1125.1 966.6 879.5 792.3 705.2 594.2 380.3 174.3 71.3 7.9 0.0 0.0 
